CAD (0)
▾
- A complete RRC Type coupling is comprised of 2 RRC Hub Adapters (includes bolts), & 1 Spacer Assembly (2 RRC jaw rings, 1 collar with hardware, 1 set of SXB(NBR) cushions).
Unit of Measure
Specifications
Description |
N/A RRC2955-HUB ADAPTER-1-3/4-RSB-NKW |
Hub Style |
N/A 4 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Gray |
Bore Type |
N/A Rough Stock Bore |
Type |
N/A Spacer Hub |
Weight |
N/A 18.00 lb |
Dimensional Data
Bore Size |
N/A 1 3/4 in |
Coupling Size |
N/A RRC2955 |
Thread (Dimension T) |
N/A 5/8-11 |
Length thru Bore |
N/A 2.750 in69.85 mm |
Outside Diameter |
N/A 9.12 in231.65 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.750 in44.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.125 in105.00 mm |
Dimension CD |
N/A 9.560 in242.82 mm |
Dimension HD |
N/A 6.500 in |
Dimension SL |
N/A 1.880 in47.75 mm |
Cubic inches |
N/A 116.18750 in³ |