CAD (0)
▾
- A complete RRC Type coupling is comprised of 2 RRC Hub Adapters (includes bolts), & 1 Spacer Assembly (2 RRC jaw rings, 1 collar with hardware, 1 set of SXB(NBR) cushions).
Unit of Measure
Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data of Related Coupling
| Spacer Assembly Contains
Specifications
Description |
N/A RRC226 SPCR ASSY 3-1/2" |
Hub Style |
N/A 4 |
Coupling Type |
N/A Jaw |
Material |
N/A Buna-N/Cast Iron |
Insert Style |
N/A Cushion Type |
Color |
N/A Black/Gray |
Type |
N/A Spacer Assembly |
Weight |
N/A 0.56 lb |
Dimensional Data of Related Coupling
Length thru Bore |
N/A 2.840 in72.14 mm |
Coupling Size |
N/A RRC226 |
Overall Length |
N/A 3.50 in88.90 mm |
Spacer Length |
N/A 3 1/2 in |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in54.00 mm |
Dimension CD |
N/A 5.500 in139.70 mm |