CAD (0)
  • Cart is empty
  • A complete RRC Type coupling is comprised of 2 RRC Hub Adapters (includes bolts), & 1 Spacer Assembly (2 RRC jaw rings, 1 collar with hardware, 1 set of SXB(NBR) cushions).
Unit of Measure

Specifications

Description 

N/A RRC285 SPCR ASSY 7"

Hub Style

N/A 4

Coupling Type

N/A Jaw

Material

N/A Buna-N/Cast Iron

Insert Style

N/A Cushion Type

Color

N/A Black/Gray

Type

N/A Spacer Assembly

Weight

N/A 0.56 lb

Dimensional Data

Height

N/A 8.880 in

Depth

N/A 7.00 in

Cubic inches

N/A 551.98080 in³

Dimensional Data of Related Coupling

Length thru Bore

N/A 2.870 in72.90 mm

Coupling Size

N/A RRC285

Overall Length

N/A 7 in177.80 mm

Spacer Length 

N/A 7 in

Min. Bore (Dimensions ID1/ID2)

N/A 1.250 in32.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 4.125 in105.00 mm

Dimension CD

N/A 8.880 in225.55 mm

Performance Data of Related Coupling

Normal Temperature Range

N/A -40 to 212 ºF

Nominal Torque

N/A 1037.43 in·lb

Spacer Assembly Contains

Spacer Assembly Contains

N/A
  • 2 RRC Jaw rings
  • 1 collar with hardware
  • 1 set of SXB (NBR) cushions