CAD (0)
  • Cart is empty
  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
Unit of Measure

Specifications

Description 

N/A ELASTIC BUSHING-1"-PIPE

Type

N/A Imperial Pipe

Material

N/A Elastic

Bushing Series

N/A Pipe

UPC Number

N/A 1917

Weight

N/A 0.05 lb

Dimensional Data

Height

N/A 1.650 in

Dimension A

N/A 1.460 in37.00 mm

Dimension B

N/A 1.240 in31.40 mm

Dimension C

N/A 1.570 in40.00 mm

Dimension D

N/A 1.970 in50.00 mm

Dimension E

N/A 0.980 in25.00 mm

Dimension F

N/A 0.200 in5.00 mm

Dimension G

N/A 0.470 in12.00 mm

Cubic inches

N/A 6.40349 in³

Performance Data

Temperature 

N/A 194 to 203 ºF

Features

Features 

N/A
  • Provides oil-tight and dust-proof sealing of hydraulic lines into the reservoir
  • Reduces noise (elastomeric bushing insulates the oil line from the lid)
  • Simplifies installation