CAD (0)
  • Cart is empty
  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
Unit of Measure

Specifications

Description 

N/A ELASTIC BUSHING-1/2"-TUBING

Type

N/A Imperial Tubing

Material

N/A Elastic

Bushing Series

N/A Inch Tubing

Weight

N/A 0.03 lb

Dimensional Data

Height

N/A 1.570 in

Dimension A

N/A 0.670 in17.00 mm

Dimension B

N/A 0.500 in12.70 mm

Dimension C

N/A 0.940 in24.00 mm

Dimension D

N/A 1.260 in32.00 mm

Dimension E

N/A 0.980 in25.00 mm

Dimension F

N/A 0.120 in3.0 mm

Dimension G

N/A 0.470 in12.00 mm

Cubic inches

N/A 2.49253 in³

Performance Data

Temperature 

N/A 194 to 203 ºF

Features

Features 

N/A
  • Provides oil-tight and dust-proof sealing of hydraulic lines into the reservoir
  • Reduces noise (elastomeric bushing insulates the oil line from the lid)
  • Simplifies installation