CAD (0)
  • Cart is empty
Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.

Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Unit of Measure

Specifications

Description 

N/A ENVIRO SEAL-17 GAL-NBR

Weight

N/A 1.10 lb

Dimensional Data

Dimension A1

N/A 17.010 in432.00 mm

Dimension B

N/A 20.980 in533.00 mm

Dimension C

N/A 0.910 in23.00 mm

Dimension D

N/A 18.980 in482.09 mm

Cubic inches

N/A 423.67725 in³

Performance Data of Related Part

Reservoir Capacity

N/A 11.00 gal

Features

Features 

N/A
  • Traps oil leaks – prevents spills
  • Reduces noise
  • Absorbs vibration
  • Compatible with most fluids
  • Use in place of standard lid seal
  • No additional seal or gasket is needed
  • Simplifies assembly
  • Available for 7.1, 11 and 17 Gallon tanks

Notes

Notes 

N/A
  • German utility patent granted: No 20 2006 001 703.8.
  • Recommended torque for lid fasteners: 7.5 ft-lbs (10 Nm).