CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A FILLER BREATHER-E 35 ES

Air Filter Size

N/A 45.00 µ

Material

N/A Plastic

Weight

N/A 0.29 lb

Type

N/A E 35 ES

UPC Number

N/A 1801

Dimensional Data

Height

N/A 4.53 in

Width

N/A 2.600 in

Recess Tank Lid Diameter

N/A 1.810 in46.00 mm

Length

N/A 2.600 in66.04 mm

Cubic inches

N/A 30.62280 in³