CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A FILLER BREATHER-EB 50-10-1PC

Air Filter Size

N/A 10.00 µ

Material

N/A Metal

Weight

N/A 0.25 lb

Type

N/A EB 50-10

UPC Number

N/A 1802

Dimensional Data

Height

N/A 4.25 in

Width

N/A 1.730 in

Recess Tank Lid Diameter

N/A 1.180 in30.00 mm

Length

N/A 1.730 in43.94 mm

Cubic inches

N/A 12.71983 in³