CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A FILLER BREATHER-EB 80-10

Air Filter Size

N/A 10.00 µ

Material

N/A Metal

Weight

N/A 0.78 lb

Type

N/A EB 80-10

UPC Number

N/A 1803

Dimensional Data

Height

N/A 5.320 in

Width

N/A 3.270 in

Recess Tank Lid Diameter

N/A 2.010 in51.00 mm

Length

N/A 3.270 in83.06 mm

Cubic inches

N/A 56.88623 in³