CAD (0)
  • Cart is empty
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Unit of Measure

Specifications

Description 

N/A RD235-COVER KIT-VITON

Material

N/A Viton

Weight

N/A 7.183 lb

UPC Number

N/A 0845271026102