CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LEG-7.1 GAL-KIT-2PC

Weight

N/A 0.40 lb

UPC Number

N/A 0845271013133

Dimensional Data

Length

N/A 8.000 in

Height

N/A 8.000 in

Width

N/A 4.000 in

Cubic inches

N/A 256.00000 in³

Performance Data of Related Part

Reservoir Capacity

N/A 7.10 gal

Notes

Notes 

N/A
  • Leg kit includes fasteners.
  • Recommended torque for lid, leg fasteners: 7.5 ft-lbs (10Nm).