CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A OIL LEVEL GAUGE-3"-SF1

Weight

N/A 0.48 lb

Type

N/A SF1

UPC Number

N/A 1701

Dimensional Data

Thread G

N/A M12

Dimension A1

N/A 3.000 in76.00 mm

Dimension B

N/A 1.260 in32.00 mm

Dimension C

N/A 4.25 in108.00 mm

Dimension D

N/A 1.34 in34.00 mm

Dimension E

N/A 1.770 in45 mm

Dimension F

N/A 1.060 in27.00 mm

Cubic inches

N/A 10.08015 in³