CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A OIL LEVEL GAUGE-5"-SF2-T-W/THERM

Weight

N/A 0.56 lb

Type

N/A SF2 T

UPC Number

N/A 1704

Dimensional Data

Thread G

N/A M12

Dimension A1

N/A 5.000 in127.00 mm

Dimension B

N/A 2.990 in76.00 mm

Dimension C

N/A 6.260 in159.00 mm

Dimension D

N/A 1.34 in34.00 mm

Dimension E

N/A 1.770 in45 mm

Dimension F

N/A 1.060 in27.00 mm

Cubic inches

N/A 14.84747 in³