CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A OIL LEVEL GAUGE-10"-SF3-T-W/THERM

Weight

N/A 0.83 lb

Type

N/A SF3 T

UPC Number

N/A 1705

Dimensional Data

Thread G

N/A M12

Dimension A1

N/A 10.000 in254.00 mm

Dimension B

N/A 7.990 in203.00 mm

Dimension C

N/A 11.260 in286.00 mm

Dimension D

N/A 1.34 in34.00 mm

Dimension E

N/A 1.770 in45 mm

Dimension F

N/A 1.060 in27.00 mm

Cubic inches

N/A 26.70647 in³