CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A OIL LEVEL SIGHT-A18

Weight

N/A 0.21 lb

Type

N/A KL 13

UPC Number

N/A 1713

Dimensional Data

Inside Diameter B

N/A 0.350 in9.00 mm

Outside Diameter  C

N/A 0.790 in20.00 mm

Thread G

N/A G 1/4

Dimension D

N/A 0.670 in17.00 mm

Dimension E

N/A 0.630 in16.00 mm

Dimension F

N/A 0.280 in7.00 mm

Cubic inches

N/A 1.27595 in³