CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A OIL LEVEL SIGHT-KL33

Weight

N/A 0.40 lb

Type

N/A KL 33

UPC Number

N/A 1712

Dimensional Data

Inside Diameter B

N/A 0.910 in23.00 mm

Outside Diameter  C

N/A 1.650 in42.00 mm

Thread G

N/A G 1

Dimension D

N/A 0.940 in34.00 mm

Dimension E

N/A 0.940 in24.00 mm

Dimension F

N/A 0.430 in11.00 mm

Cubic inches

N/A 2.55915 in³