CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A OIL LEVEL SIGHT-KL13

Weight

N/A 0.07 lb

Type

N/A A 18

UPC Number

N/A 1711

Dimensional Data

Inside Diameter B

N/A 0.710 in18.00 mm

Outside Diameter  C

N/A 1.380 in35.00 mm

Thread G

N/A G 3/4

Dimension D

N/A 0.630 in32.00 mm

Dimension E

N/A 0.670 in17.00 mm

Dimension F

N/A 0.310 in8.00 mm

Cubic inches

N/A 0.39318 in³