CAD (0)
  • Cart is empty
Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.

Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Unit of Measure

Specifications

Description 

N/A LID SEAL-2.6 GAL-KIT-STEEL

Material

N/A Steel

Weight

N/A 0.20 lb0.10 Kg

UPC Number

N/A 2203

Dimensional Data

Height

N/A 0.500 in

Width

N/A 9.450 in

Length

N/A 12.200 in309.88 mm

Cubic inches

N/A 57.64500 in³

Performance Data of Related Part

Reservoir Capacity

N/A 2.60 gal

Notes

Notes 

N/A
  • Lid seal kit includes fasteners for lid.
  • Recommended torque for lid fasteners: 7.5 ft-lbs (10Nm).
  • Lid seal kit is not needed when Enviro Seal™ kit is ordered.