CAD (0)
  • Cart is empty
Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.

Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Unit of Measure

Specifications

Description 

N/A LID SEAL-32 GAL-KIT-ALUM

Material

N/A Aluminum

Weight

N/A 1.76 lb

UPC Number

N/A 0845271022067

Performance Data of Related Part

Reservoir Capacity

N/A 32.00 gal