CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A TANK-7.1-17 GAL-LEG-AL

Weight

N/A 0.64 lb

UPC Number

N/A 1321

Dimensional Data

Height

N/A 5.91 in

Width

N/A 2.950 in

Length

N/A 2.950 in74.93 mm

Cubic inches

N/A 51.43178 in³

Performance Data of Related Part

Reservoir Capacity

N/A 7.10 gal

Notes

Notes 

N/A
  • Tanks supplied with drain plug standard. (UPC for drain plug G 1/2 thread is 1001).
  • Recommended torque for lid, leg and caster fasteners: 7.5 ft-lbs (10Nm).