CAD (0)
  • Cart is empty
Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.

Note: Lid seal is not needed when Enviro Seal™ kit is ordered.
Unit of Measure

Specifications

Description 

N/A TANK-2.6 GAL-LID SEAL

Weight

N/A 0.05 lb

UPC Number

N/A 1203

Dimensional Data

Height

N/A 0.625 in

Width

N/A 9.450 in

Length

N/A 12.200 in309.88 mm

Cubic inches

N/A 72.05625 in³

Performance Data of Related Part

Reservoir Capacity

N/A 2.60 gal

Notes

Notes 

N/A
  • Recommended torque for lid fasteners: 7.5 ft-lbs (10Nm).