CAD (0)
  • Cart is empty
Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.

Note: Lid seal is not needed when Enviro Seal™ kit is ordered.
Unit of Measure

Specifications

Description 

N/A TANK-32 GAL-LID SEAL

Weight

N/A 1.1 lb

UPC Number

N/A 0845271012044

Performance Data of Related Part

Reservoir Capacity

N/A 32.00 gal