CAD (0)
  • Cart is empty
Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.

Note: Lid seal is not needed when Enviro Seal™ kit is ordered.
Unit of Measure

Specifications

Description 

N/A TANK-4.5 GAL-LID SEAL

Weight

N/A 0.06 lb

UPC Number

N/A 1205

Dimensional Data

Height

N/A 0.625 in

Width

N/A 11.340 in

Length

N/A 14.410 in366.01 mm

Cubic inches

N/A 102.13088 in³

Performance Data of Related Part

Reservoir Capacity

N/A 4.50 gal

Notes

Notes 

N/A
  • Recommended torque for lid fasteners: 7.5 ft-lbs (10Nm).