CAD (0)
  • Cart is empty

The RunRight® RDH is a drive head design which transmits power from an eccentric, through the connecting rod and flexible head, to activate vibratory conveyors, screens, or feeder apparatus and equipment. The outer housings are manufactured steel weldments and the inner squares are aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RDH-60-OSC DRIVE HEAD LH

Type

N/A RDH

Dimension A

N/A 7.87 in200 mm

Dimension C

N/A 2.56 in65 mm

Dimension D

N/A 5.12 in130 mm

Dimension E

N/A 2.56 in65 mm

Dimension M

N/A M42