CAD (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC D are a compact design with a much higher load capacity than the standard AB Mounts, ideal for two mass systems. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-D-27-OSC MOUNT

Type

N/A RSC D

G Load Range

N/A 225 to 560 lb1000 to 2500 N

Dimension A (Unloaded)

N/A 7.24 in184 mm

Dimension C

N/A 3.66 in93 mm

Dimension D

N/A 3.15 in80 mm

Dimension F

N/A 4.72 in120 mm