CAD (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC D are a compact design with a much higher load capacity than the standard AB Mounts, ideal for two mass systems. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-D-38-OSC MOUNT

Type

N/A RSC D

G Load Range

N/A 450 to 900 lb2000 to 4000 N

Dimension A (Unloaded)

N/A 9.61 in244 mm

Dimension C

N/A 4.65 in118 mm

Dimension D

N/A 3.94 in100 mm

Dimension F

N/A 5.91 in150 mm