CAD (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC D are a compact design with a much higher load capacity than the standard AB Mounts, ideal for two mass systems. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-D-50-120-OSC MOUNT

Type

N/A RSC D

G Load Range

N/A 900 to 2025 lb4000 to 9000 N

Dimension A (Unloaded)

N/A 12.95 in329 mm

Dimension C

N/A 5.59 in142 mm

Dimension D

N/A 4.72 in120 mm

Dimension F

N/A 7.28 in185 mm