CAD (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC D are a compact design with a much higher load capacity than the standard AB Mounts, ideal for two mass systems. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-D-45-OSC MOUNT

Type

N/A RSC D

G Load Range

N/A 675 to 1350 lb3000 to 6000 N

Dimension A (Unloaded)

N/A 11.73 in298 mm

Dimension C

N/A 5.20 in132 mm

Dimension D

N/A 4.33 in110 mm

Dimension F

N/A 6.69 in170 mm