CAD (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC HD are a heavy-duty mount specifically designed for impact loads and inconsistent production loading. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-HD-45-OSC MOUNT

Type

N/A RSC HD

G Load Range

N/A 450 to 945 lb2000 to 4200 N

Dimension A (Unloaded)

N/A 13.62 in346 mm

Dimension C

N/A 4.33 in110 mm

Dimension E

N/A 4.53 in115 mm

Dimension F

N/A 5.71 in145 mm