CAD (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC SS are a stainless steel design specific for the food, pharmaceutical and wash down requirements. All housings, arms and inner squares are manufactured out of stainless steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-SS-40-OSC MOUNT

Type

N/A RSC SS

G Load Range

N/A 157 to 360 lb700 to 1600 N

Dimension A (Unloaded)

N/A 12.00 in305 mm

Dimension C

N/A 4.92 in125 mm

Dimension E

N/A 4.53 in115 mm

Dimension F

N/A 5.90 in150 mm