CAD (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC SS are a stainless steel design specific for the food, pharmaceutical and wash down requirements. All housings, arms and inner squares are manufactured out of stainless steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-SS-40-12-OSC MOUNT

Type

N/A RSC SS

G Load Range

N/A 292 to 720 lb1300 to 3200 N

Dimension A (Unloaded)

N/A 10.61 in270 mm

Dimension C

N/A 3.94 in100 mm

Dimension E

N/A 4.53 in115 mm

Dimension F

N/A 5.90 in150 mm