CAD (0)
▾
The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
Specifications
Description |
N/A RSC-UJ-15-OSC MOUNT |
Type |
N/A RSC UJ |
G Load Max - Hanging |
N/A 36 lb160 N |
G Load Max - Crank Driven |
N/A 29 lb128 N |
G Load Max - Free Oscillating |
N/A 18 lb80 N |
Dimension A |
N/A 0.20 in5 mm |
Dimension B |
N/A 0.39 in10 mm |
Dimension C |
N/A 1.06 in27 mm |
Dimension D |
N/A 2.13 in54 mm |
Dimension L |
N/A 2.36 in60 mm |
Dimension L1 |
N/A 2.56 in65 mm |