CAD (0)
▾
The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
Specifications
Description |
N/A RSC-UJ-18-OSC MOUNT |
Type |
N/A RSC UJ |
G Load Max - Hanging |
N/A 67 lb300 N |
G Load Max - Crank Driven |
N/A 54 lb240 N |
G Load Max - Free Oscillating |
N/A 34 lb150 N |
Dimension A |
N/A 0.24 in6 mm |
Dimension B |
N/A 0.47 in12 mm |
Dimension C |
N/A 1.26 in32 mm |
Dimension D |
N/A 2.52 in64 mm |
Dimension L |
N/A 3.15 in80 mm |
Dimension L1 |
N/A 3.35 in85 mm |