CAD (0)
▾
The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
Specifications
Description |
N/A RSC-UJ-50-OSC MOUNT |
Type |
N/A RSC UJ |
G Load Max - Hanging |
N/A 1260 lb5600 N |
G Load Max - Crank Driven |
N/A 1010 lb4480 N |
G Load Max - Free Oscillating |
N/A 630 lb2800 N |
Dimension A |
N/A M12 |
Dimension B |
N/A 1.57 in40 mm |
Dimension C |
N/A 3.07 in78 mm |
Dimension D |
N/A 6.14 in156 mm |
Dimension L |
N/A 7.87 in200 mm |
Dimension L1 |
N/A 8.27 in210 mm |