CAD (0)
▾
The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
Specifications
Description |
N/A RSC-UJ-60-OSC MOUNT |
Type |
N/A RSC UJ |
G Load Max - Hanging |
N/A 2250 lb10000 N |
G Load Max - Crank Driven |
N/A 1800 lb8000 N |
G Load Max - Free Oscillating |
N/A 1125 lb5000 N |
Dimension A |
N/A M16 |
Dimension B |
N/A 1.77 in45 mm |
Dimension C |
N/A 3.94 in100 mm |
Dimension D |
N/A 7.87 in200 mm |
Dimension L |
N/A 11.81 in300 mm |
Dimension L1 |
N/A 12.20 in310 mm |