CAD (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-UJ-100-5-OSC MOUNT

Type

N/A RSC UJ

G Load Max - Hanging

N/A 9000 lb40000 N

G Load Max - Crank Driven

N/A 7200 lb32000 N

G Load Max - Free Oscillating

N/A 4500 lb20000 N

Dimension A

N/A M24

Dimension B

N/A 2.95 in75 mm

Dimension C

N/A 6.69 in170 mm

Dimension D

N/A 13.39 in340 mm

Dimension L

N/A 19.68 in500 mm

Dimension L1

N/A 20.08 in510 mm