CAD (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC 15 to 45 are specifically designed to support or suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions and eliminates resulting safety concerns. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-38-OSC MOUNT

Type

N/A RSC

G Load Range

N/A 135 to 360 lb600 to 1600 N

Dimension A (Unloaded)

N/A 11.85 in301 mm

Dimension C

N/A 4.92 in125 mm

Dimension D

N/A 0.51 in13 mm

Dimension E

N/A 3.94 in100 mm

Dimension F

N/A 4.92 in125 mm