CAD (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC 15 to 45 are specifically designed to support or suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions and eliminates resulting safety concerns. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-45-OSC MOUNT

Type

N/A RSC

G Load Range

N/A 270 to 670 lb1200 to 3000 N

Dimension A (Unloaded)

N/A 13.62 in346 mm

Dimension C

N/A 5.51 in140 mm

Dimension D

N/A 0.51 in13 mm

Dimension E

N/A 4.53 in148 mm

Dimension F

N/A 5.83 in148 mm