CAD (0)
  • Cart is empty

The RunRight® RLB Bracket offers an easy assembly to equipment for the RT tensioners by attaching to the housing using the mounting bolt. The base of the bracket can be positioned in either direction.

The RunRight RLB Bracket also offers easy assembly to equipment for the RSS A, RSR A, and RSD A Rubber Suspension Units by attaching to the bore holes of the inner squarbase of the bracket can be positioned in either direction.

Unit of Measure

Specifications

Description 

N/A RLB-15/18-BRACKET

Use with SE Tensioner Size

N/A 15

Use with DR-A, DK-A, DW-A Element Size

N/A 18

Type

N/A RLB BRACKET