CAD (0)
  • Cart is empty

The RunRight® RBR clamp is for positioning and securing all RSR suspension units using the frictional force created between the double clamps. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSR suspension units.

Unit of Measure

Specifications

Description 

N/A RBR-11-CLAMP SET

Type

N/A RBR

UPC Code

N/A 685144251138

Dimension D

N/A 28 mm

Dimension G

N/A 45 mm

Dimension H

N/A 60 mm

Dimension I

N/A 6.5 mm

Dimension K

N/A 20 mm

Dimension M

N/A 1.5 mm