CAD (0)
  • Cart is empty

The RunRight® RBS clamp is for positioning and securing all RSS suspension units. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSS suspension units.

Unit of Measure

Specifications

Description 

N/A RBS-38-CLAMP

Type

N/A RBS

UPC Code

N/A 685144250049

Dimension D

N/A 60 mm

Dimension G

N/A 100 mm

Dimension H

N/A 125 mm

Dimension I

N/A 13 mm

Dimension K

N/A 40 mm

Dimension M

N/A 4.0 mm