CAD (0)
  • Cart is empty

The RunRight® Rubber Suspension Unit RSF A has 4 bore holes in the inner square and the brackets are welded to the housing. They are designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSF-A-50X200-SUSPENSION UNIT

Type

N/A RSF A

Weight

N/A 999 lb

UPC Code

N/A 685144636379

Dimension A

N/A M12x40

Dimension B

N/A 40 mm

Dimension G

N/A 100 mm

Dimension S

N/A 50 mm

Dimension L

N/A 200 mm

Dimension L1

N/A 210 mm

Construction

N/A Cast Iron

Notes

Notes 

N/A 63637