CAD (0)
  • Cart is empty

The RunRight® Rubber Suspension Unit RSF C has one central bore, allowing a lever arm to be positioned between 0° and 360°, and the brackets are welded to the housing. The frictional force of this unit guarantees a secure connection of the lever arms in any position. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSF-C-15X60-SUSPENSION UNIT

Type

N/A RSF C

Weight

N/A 999 lb

UPC Code

N/A 685144800831

Dimension A

N/A 10 mm

Dimension G

N/A 50 mm

Dimension S

N/A 15 mm

Dimension L

N/A 60 mm

Dimension L1

N/A 65 mm

Construction

N/A Steel

Notes

Notes 

N/A 80083