CAD (0)
  • Cart is empty

The RunRight® Rubber Suspension Unit RSR S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. This kind of connection is great for plus or minus angular motions. These units cannot take alternating motions across the neutral axis. They are manufactured with aluminum housings and steel inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSR-S-38X60-SUSPENSION UNIT

Type

N/A RSR S

UPC Code

N/A 685144251077

Dimension C

N/A 20 mm

Dimension D

N/A 80 mm

Dimension E

N/A 7 mm

Dimension F

N/A 3.5 mm

Dimension S

N/A 38 mm

Dimension L

N/A 60 mm

Dimension L1

N/A 70 mm