CAD (0)
  • Cart is empty

The RunRight® Rubber Suspension Unit RSR has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either side of the unit. They are manufactured with aluminum housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSR-A-15X60-SUSPENSION UNIT

Type

N/A RSR A

UPC Code

N/A 685144250827

Dimension A

N/A 5 mm

Dimension B

N/A 10 mm

Dimension D

N/A 36 mm

Dimension E

N/A 5 mm

Dimension F

N/A 2.5 mm

Dimension S

N/A 15 mm

Dimension L

N/A 60 mm

Dimension L1

N/A 65 mm