CAD (0)
  • Cart is empty

The RunRight® Rubber Suspension Unit RSS A has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSS-A-45X80-SUSPENSION UNIT

Type

N/A RSS A

UPC Code

N/A 685144843050

Dimension A

N/A 12 mm

Dimension B

N/A 35 mm

Dimension D

N/A 75 mm

Dimension S

N/A 45 mm

Dimension L

N/A 80 mm

Dimension L1

N/A 90 mm