CAD (0)
  • Cart is empty
RunRight® inch (imperial) sprockets are available in both single and double strands. The inch (imperial) sprockets do not include idler bolt & nuts, as these are included with the RunRight™ inch (imperial) tensioner units.
Unit of Measure

Specifications

Description 

N/A 25BB20-IDLER SPROCKET

Type

N/A Idler Sprocket

Application

N/A Idler Sprocket

Contents

N/A One Complete Unit

Number of Teeth

N/A 20

Weight

N/A 0.12 lb

ANSI Chain Size

N/A 25

Sprocket Number

N/A 25BB20

Use with Tensioner Size

N/A RT 11

Dimensional Data

Bore (Dim A)

N/A 0.375 in