CAD (0)
  • Cart is empty
RunRight® sprockets are available in single, double, and triple strands for RunRight metric tensioners. The RunRight sprockets for RunRight metric tensioners do include idler bolt & nuts (as these do not come with the RunRight™ metric tensioner units).
Unit of Measure

Specifications

Description 

N/A 80BB12-M20 SPROCKET SET

Type

N/A Idler Sprocket

Application

N/A Idler Sprocket

Contents

N/A One Complete Unit

Number of Teeth

N/A 12

ANSI Chain Size

N/A 80

Dimension W

N/A M20

Sprocket Number

N/A 80BB12

Use with Tensioner Size

N/A RT 38-M

Dimensional Data

Pitch

N/A 1.00 in

Length (Dim L)

N/A 100 mm