CAD (0)
  • Cart is empty
RunRight® sprockets are available in single, double, and triple strands for RunRight metric tensioners. The RunRight sprockets for RunRight metric tensioners do include idler bolt & nuts (as these do not come with the RunRight™ metric tensioner units).
Unit of Measure

Specifications

Description 

N/A D-120BB9-M20 SPROCKET SET

Type

N/A Idler Sprocket

Application

N/A Idler Sprocket

Contents

N/A One Complete Unit

Number of Teeth

N/A 9

ANSI Chain Size

N/A 120-2

Dimension W

N/A M20

Sprocket Number

N/A D120BB9

Use with Tensioner Size

N/A RT 45-M

Dimensional Data

Pitch

N/A 1.50 in

Length (Dim L)

N/A 140 mm