CAD (0)
  • Cart is empty

The RunRight® steel idler pulley is used for the "inside" tensioning of V-belts. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -40° to 212°F (-40° to 100°C) temperature range.

Unit of Measure

Specifications

Description 

N/A A3-V BELT IDLER

Type

N/A V-Belt Pulley Idler

Model

N/A A3 Pulley

Dimensional Data

Length

N/A 3.00 in

Pulley Outside Diameter

N/A 3.00 in

Bore

N/A 0.375 in

Length thru Bore

N/A 0.844 in